We are using cookies to provide our services

By using our services you agree to our use of cookies

;

1S22 88mm 60/90min 52.4dB 3000mm SW 50mm

Unique ref.: 1S22-88mm-60-120min-53dB-4000mm-MW-50mm
Brand: Fermacell
Product family: Fermacell Gypsum Fibreboard Wall Solutions
Product group: Partition walls on steel walls without insulation
Depth (mm): 88
Date of publishing: 2017-01-13
Edition number: 1
Type: Object (single object)
Download (2)
Wall Thickness: 88mm
Stud: 50mm - C-Profile EN 14195@600mm centres
Facings: assym 12.5mm+12.5mm/ 12.5mm Fermacell Board
Insulation: Stone Wool 50mm /40kg/m3
Without Fire Rating/Partition Height: 4000 mm
With Fire Rating/Partition Height: 3000 mm
Fire Rating: 60 min /90min
Sound Insulation: >=52.4 Ra (dBA)

Board Types:
  • One Man Boards – Square Edge
  • Standard Boards – Square Edge
  • Tapered Edge Boards – Tapered On 2 Sides
  • Tapered Edge Boards – Tapered On 4 Sides


Material main: Gypsum
Material secondary: Steel
Designed in: Spain
Manufactured in: Germany

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L384
Uniclass 1.4 Description: Partitions, non-structural internal walls
Uniclass 2.0 Code: SS-25-10-30-35
Uniclass 2.0 Description: Gypsum Board Partition Systems
Uniclass 2015 Code: Ss_25_10_30_35
Uniclass 2015 Description: Gypsum board partition systems
NBS Reference Code: 25-10-30-35
NBS Reference Description: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass Number: 23-15 11 11 11
OmniClass Title: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Spain

All BIM objects are real products from real manufacturers confirmed and approved