We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

fermacell Gypsum Fibreboard 12.5mm

Unique ref.: fermacell-gypsum-fibreboard-12-5mm
Brand: Fermacell
Product family: Building Material
Product group: Fermacell Gypsum Fibreboard
Depth (mm): 12.5
Date of publishing: 2017-01-13
Edition number: 1
Type: Building Materials
Download (3)
Fermacell Gypsum Fibreboards:
- One Man Boards – Square Edge
- Standard Boards – Square Edge
- Tapered Edge Boards – Tapered On 2 Sides
- Tapered Edge Boards – Tapered On 4 Sides

Fermacell gypsum fiber boards are made of gypsum and paper fibers obtained by a recycling process. They offer a lot of advantages for the complete "dry" interior design.
Areas of application envisaged:
- Indoor applications for wall, ceiling and roof
      - Building board
      - Fire protection plate
      - Moisture trays
- Indoor applications for floor areas
Product advantages:
- Interior decoration for a good indoor climate
- Suitable for humidification and moisturizing
- Soundproofing
- Extremely resilient
- High stability and statically applicable
- Non-flammable
- Easy to process and easy to attach
- Economical adhesive joints
- surface filling
If you have any questions concerning application in residential areas or commercial areas, please contact Fermacell's technical advisors.

Fermacell gypsum fiber boards are approved as non-combustible, class A2-s1 d0 according to EN 13501-1, in thicknesses of 10 to 18 mm according to European Technical Approval ETA-03/0050 by Deutsches Institut für Bautechnik, Berlin. The fermacell plasterboard has a CE marking and complies with the requirements of the Construction Product Directive.
For constructions with fermacell planking in the wall, ceiling and floor area, a large number of test certificates, approval certificates, expert opinions and comparable documents are available.
Characteristics:
European Technical approval: ETA-03/0050
Building approval: Z-9.1-434
Labeling: GF-I-W "-C1 according to DIN EN 15283-2
Building material class: non-combustible, A2-s1 d0 to EN 13501-1
Plate thickness: d = 10 / 12.5 / 15 / 18 mm
Panel formats: see national delivery options
Bulk density: 1150 kg / m³ ± 50 kg / m³
Area weight: 11.5 / 15 / 18 / 21 kg / m² at d = 10 / 12.5 / 15 / 18 mm
Dimensional tolerances for compensation moisture: length and width +0 to - 2 mm, thickness ± 0.2 mm, diagonal difference ≤ 2 mm
Elongation / shrinkage when the rel. Humidity: 30% (20 ° C): 0.25 mm / m
Compensation humidity: 1.3% at 65% rel. Humidity and 20 ° C air temperature
Water vapor diffusion resistance: μ = 13
Water vapor adsorption: WS II in accordance with DIN 18947: 2013-08
Thermal conductivity: λ = 0.32 W / (mK) according to DIN EN 12664
Specific heat capacity: cp = 1100 J / (kgK)
Alkalinity: pH value ≈ 7-8
Brinell Hardness: 30 N / mm²
Thickness swelling: <2% after 24 hours of water storage
Thermal expansion coefficient: 0.001% / K
Information on characteristic strength values ​​for fermacell plasterboard for calculations according to DIN EN 1995-1-1 + national annex (NA) can be obtained from the manufacturer.


Material main: Gypsum
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 15

BIMobject Category: Construction Materials - Gypsum / Fiber / Drywall
IFC classification: Building Element
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Uniclass 1.4 Code: L66187
Uniclass 1.4 Description: Gypsum fibreboard
Uniclass 2.0 Code: PR-45-52-33
Uniclass 2.0 Description: Gypsum Baseboards
Uniclass 2015 Code: Pr_25_71_52_34
Uniclass 2015 Description: Gypsum baseboards
NBS Reference Code: 45-52-33
NBS Reference Description: Gypsum Baseboards
CSI MasterFormat 2014 Code: 09 29 82
CSI MasterFormat 2014 Title: Gypsum Board Fireproofing
OmniClass Number: 23-13 25 11 11
OmniClass Title: Board Fireproofing

System Family Properties

MaterialProperties

Name Value
Density 1150
M Fire Rating A2-s1 d0 (EN 13501-1)
Permeability 13
R Value 0.03906
Specific Heat 1100
λ-value 0.32

SystemFamilyProperties

Name Value
Density 1150
M Fire Rating A2-s1 d0 (EN 13501-1)
R Value 0.03906
λ-value 0.32

BIMobject®