We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

fermacell Gypsum Fibreboard 15mm

Unique ref.: fermacell-gypsum-fibreboard-15mm
Brand: Fermacell
Product family: Building Material
Product group: Fermacell Gypsum Fibreboard
Depth (mm): 15
Date of publishing: 2017-01-13
Edition number: 1
Type: Building Materials
Download (3)
Fermacell Gypsum Fibreboards:
- One Man Boards – Square Edge
- Standard Boards – Square Edge
- Tapered Edge Boards – Tapered On 2 Sides
- Tapered Edge Boards – Tapered On 4 Sides


Material main: Gypsum
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 18

BIMobject Category: Construction Materials - Gypsum / Fiber / Drywall
IFC classification: Building Element
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Uniclass 1.4 Code: L66187
Uniclass 1.4 Description: Gypsum fibreboard
Uniclass 2.0 Code: PR-45-52-33
Uniclass 2.0 Description: Gypsum Baseboards
Uniclass 2015 Code: Pr_25_71_52_34
Uniclass 2015 Description: Gypsum baseboards
NBS Reference Code: 45-52-33
NBS Reference Description: Gypsum Baseboards
CSI MasterFormat 2014 Code: 09 29 82
CSI MasterFormat 2014 Title: Gypsum Board Fireproofing
OmniClass Number: 23-13 25 11 11
OmniClass Title: Board Fireproofing

System Family Properties

MaterialProperties

Name Value
Density 1150
M Fire Rating A2-s1 d0 (EN 13501-1)
Permeability 13
Shear Modulus Of Elasticity 0.046875
Specific Heat 1100
λ-value 0.32

SystemFamilyProperties

Name Value
Density 1150
M Fire Rating A2-s1 d0 (EN 13501-1)
λ-value 0.32

BIMobject®