Publish your products
1900 chair
1900 chair
1900 chair
1900 chair
1900 chair
1900 chair
1900 chair
1900 chair
    Fermob

    1900 chair

    The 1900 chair is part of a long French tradition of romantic parks, gardens and bandstands, but also incorporates modern-day ergonomical and practical elements, thanks to Fermob's redesign a little over 10 years ago, in order to make it foldable and more comfortable.
    Specification
    • Steel rod base. Hand forged scrolls and rings. Perforated steel sheet seat. Very High Protection Treatment for outdoor use. Anti-UV powder coating.
    Technical specification
    • Unique ref.1900_chair
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2014-01-01
    • Edition number1
    • Height (mm)870
    • Width (mm)450
    • Depth (mm)400
    Related
    • Material mainMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit