OMNIA H 8

The OMNIA range of heat pumps meets the requirements of space heating, space cooling and the production of domestic hot water for small and medium-sized residential and commercial plants.
It consists of an inverter external unit available of different capacities associated with a hydronic indoor unit proposed in two variants with or without 3kW electrical integration two-stage (1.5 + 1.5), both equipped as standard with integrated three-way valve for the production of domestic hot water through an external boiler.
The system is very versatile and can work at outdoor air temperatures down to -20 °C and produce hot water up to 60 °C with the aid of electrical integration.

Range:
OMINA H 8
Heating capacity (A7W35) 8000 W
Cooling capacity (A35W18) 8000 W
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Italy