This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BLUEHELIX MAXIMA 28C - 34C

Unique ref.: BLUEHELIX-MAXIMA
Brand: Ferroli
Product family: HVAC - Boilers
Product group: Boilers
Width (mm): 420
Height (mm): 700
Depth (mm): 320
Date of publishing: 2020-08-03
Edition number: 1
Type: Object (single object)
Download (2)

Condensing wall hung boiler for heating and istantaneous domestic hot water by a dedicated steel plate exchanger.  
BLUEHELIX MAXIMA C can operate with Natural gas and LPG.

Range:
Model 28 C Max output power in heating mode (50/30°C) 26,0 kW
Max output power in DHW mode 28,0 kW
Domestic flow rate Δt 25°C 16,1 l/min
Class ErP: Heating A+ / DHW XL/A

Model 34 C Max output power in heating mode (50/30°C) 32,5 kW
Max output power in DHW mode 34,0 kW
Domestic flow rate Δt 25°C 19,5 l/min
Class ErP: Heating A+ / DHW XXL/A

• Boiler with extra-thick stainless-steel primary heat exchanger, with increased sections (at the top of its range) to ensure durability and reduced maintenance, it maintains high efficiency levels 
• It reaches one of the highest seasonal efficiency levels in terms of heating: ηs 94% and when combined with the modulating remote control and the external probe (both of which are optional), it reaches the highest energy efficiency class (scale from G to A+++)
• Class 6 NOx: already in line with the ErP regulation since 26.09.2018 (NOx emissions < 56mg/kWh)
• MC2 (Multi Combustion Control9: new combustion system with patented gas-adaptive technology of industrial origin for better adaptability of use as the conditions according to the variations of the gas mains (e.g. fluctuations or reduced pressure)
• Modulation range up to 1:12 for the 34C model and 1:10 for the 24 C
• MLR (Methane LPG Ready): via a simple configuration, the boiler can operate both with methane and LPG without using additional conversion kits
• Exclusive exchanger-burner system with self-cooled door (without insulation): it simplifies maintenance and reduces its cost thanks to a smaller amount of parts subject to deterioration 
• Instant production of domestic hot water with dedicated domestic plate exchanger
• Hydraulic couplings covered by the boiler casing 
• Large backlit multifunctional graphic display to set the parameters easily and correctly
• Suitable for the ducting flue pipe system. Is certificated to operate with 50 mm flue gas accessories.
• FPS (Flue Protection System): The flue check valve installed as standard on the boiler allows for easy connection to collective pressure flue systems (e.g. in redevelopment projects)
• Designed to be used with solar systems: designed for the production of domestic hot water combined with solar panel systems
• ECO function in domestic mode for greater savings when hot water is rarely used
• 3-star certified comfort with domestic hot water production in accordance with EN 13203
• Sliding temperature control with optional external probe
• Digital flame control with three ignition attempts in the event of operation block if no flame is detected (only for methane-based operation)
• Outdoors installation in a partially protected area up to -5°C as standard and up to -15°C with the support of the optional antifreeze resistor kit


Material main: Metal
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 30

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L75211
Uniclass 1.4 Description: Gas fired boilers
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 87-08
NBS Reference Description: Boilers
CSI MasterFormat 2014 Code: 23 52 00
CSI MasterFormat 2014 Title: Heating Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
CSI UniFormat II Code: D3020
CSI UniFormat II Title: Heat Generating Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®