Publish your products
FORCE CASCADE INDOOR SYSTEM
FORCE CASCADE INDOOR SYSTEM
    Ferroli

    FORCE CASCADE INDOOR SYSTEM

    - High power condensing thermal module, designed for single installations or in sequence up to 600 kW

    - Hydraulic, gas and flue gas accessories for cascade installation, with 2, 3 and 4 modules

    - Pre-assembled heat exchanger with elements in aluminum-silicon alloy engineered for the maximum efficiency and minimum pressure drops on the water circuit

    - Total pre-mixing unit, for a micro-flame combustion with very low polluting emissions (Class 6 according to EN 15502-1). The metal micro-fiber burner can run on Natural gas or LPG

    - Generator protection systems: * Double sensor (delivery and return) system to operate at constant ΔT * Exchanger overtemperature protection sensor calibrated to 95°C * Flue gas safety sensor * Water pressure switch with minimum limit of 0,8 bar

    - Hydraulic unit (supplied as accessory) with three-way valve for discharge into the atmosphere and a no-return valve. It’s possible choosing between two circulators, standard and high head

    - Sealed room air/flue gas circuit and check valve on the flue gas ejection duct to design the pressurised manifold

    Specification


    Technical specification
    • Unique ref.force-cascade-indoor-system
    • Product familyHVAC - Boilers
    • Product groupBoilers
    • TypeObject (single object)
    • Date of publishing2024-08-27
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit