This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

TP3 COND 65 - 100 - 150

Unique ref.: TP3-COND-65-100-150
Brand: Ferroli
Product family: HVAC - Boilers
Product group: Boilers
Date of publishing: 2020-03-06
Edition number: 1
Type: Object (single object)
Download (2)
Horizontal condensing generator for pressurised combustion with three flue gas passes and four-star certified energy efficiency. Ready for operation in combination with a jet burner on gas/oil fuel.

Range:
TP3 COND 65 Max input power 61,3 kW
Max output power Gas/Oil (50/30°C) 65/62,9 kW
Efficiency 30% Pmax - Gas/Oil 106/102,5 %
Max working pressure 6 bar

TP3 COND 100 Max input power 94,3 kW
Max output power Gas/Oil (50/30°C) 100/96,7 kW
Efficiency a 30% Pmax - Gas/Oil 106/102,5 %
Max working pressure 6 bar

TP3 COND 150 Max input power 141,5 kW
Max output power Gas/Oil (50/30°C) 150/145 kW
Efficiency a 30% Pmax – Gas/Oil 106/102,5 %
Max working pressure 6 bar

High-water steel condensing boiler, ready to be coupling with oil or gas jet burner
- Three flue gas passes:
• Floating combustion chamber with cooled end plate and a very low volumetric heating
• Big pipe for the second pass with the flue gas recovery from the bottom of the combustion chamber
• Tube bundle for the third flue gas pass in INOX 2205 to ensure the highest resistance to corrosive condensation; located at the lower part of the hot water generator, fitted with steel inox turbulators to increase convective heat exchange and the condensing process.
- Front door with reversible opening from both sides and innovative closing system with four micrometric adjustment on the boiler body. Heat insulation using material with excellent insulting properties and reduced thermal inertia, protected by refractory material on the furnace side and on the flue gas pass side.
- Double heating system return for a correct installation with the low and medium temperature returns. All models of the series have flanged fittings complete with counterflanges
- Very small frontal size for an easy access to the thermal power station
- High efficency system
- Maximum operating pressure 6 bar
- Maximum design temperature 100°C
- Satellite control panel in two versions: thermostatic or electronic


Material main: Metal
Material secondary: Plastic
Designed in: Italy
Manufactured in: Spain

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Condensing units
UNSPSC code: 40101704
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08_34
Uniclass 2015 Description: Gas fired condensing boilers
NBS Reference Code: 60-08-36
NBS Reference Description: Condensing Boilers
CSI MasterFormat 2014 Code: 23 52 16
CSI MasterFormat 2014 Title: Condensing Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers

BIMobject®