Publish your products
FiberTite® VBX Air and Vapor Barrier™
FiberTite

FiberTite® VBX Air and Vapor Barrier™

Seaman Corporation’s FiberTite® VBX™ Air and Vapor Barrier Membrane is designed for installation on steel roof

decks as the base layer of the roof assembly.

Specification
  • Description

    Seaman Corporation is vertically integrated, which allows
    complete control over the manufacturing process from the
    selection of yarns, to the engineering, knitting and weaving
    of the base fabrics to the final thermoplastic coating process.
    Today, Fibertite Roof Membranes are the result of Seaman
    Corporation’s 70-plus years of applied fabric, engineering and
    coating technology.
    FiberTite VBX Air and Vapor Barrier is a reinforced thermoplastic
    membrane designed for use on low-slope commercial/ industrial
    roofs as an air and vapor barrier to provide a continuous membrane
    to restrict or prevent the passage of air from the building into
    the thermal roof assembly. VBX membrane may provide UV and
    weather-ability resistance for up to 180 days. The membrane
    is designed to provide enhanced durability through fabric
    reinforcement which provides both tear and puncture resistance.

    Application

    • Mechanically Attached
    FiberTite VBX Membrane is
    installed by mechanically
    fastening the membrane to a
    steel roof deck utilizing FiberTite
    1 ¼” Magnum Fasteners and
    Magnum Plus Stress Plates.
    • The Air and Vapor Barrier Membrane is made watertight by the
    use of hot-air welding equipment to seal overlapping membrane
    seams, creating a monolithic waterproofing surface.
    • Sealing around roof penetrations (e.g. pipes and HVAC curbs) is
    completed by the use of conventional FiberTite Flashing Details.

    Compatible Substrates

    Steel roof decks • Gypsum Roof Board

    Storage

    Store FiberTite Air and Vapor Barrier Membrane rolls lying
    down, elevated above the ground or roof deck, and completely
    covered with tarpaulins. Packaging is not considered adequate
    for outdoor storage.

Technical specification
  • Unique ref.fibertite-vbx-air-and-vapor-barrier
  • Product familyRoof Systems
  • Product groupAir & Vapor Barriers
  • TypeObject (single object)
  • Date of publishing2023-03-27
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • ETIM CodeEC010567
  • ETIM NameRoofing material
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeSs_30_40_30
  • Uniclass 2015 DescriptionFlat roof covering systems
  • CSI MasterFormat 2014 Code07 27 00
  • CSI MasterFormat 2014 TitleAir Barriers
  • OmniClass Number23-13 25 25
  • OmniClass TitleAir Barriers
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit