Publish your products
FiberTite® Coated Drip Edge
FiberTite

FiberTite® Coated Drip Edge

FiberTite Coated Drip Edge offers superior roof edge protection while upholding economical pricing. The drip edge is designed with pre-slotted fastening holes in 10' lengths for ease of installation, reducing the cost of labor.

Specification
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    • ANSI/SPRI/FM 4435/ES-1 to 0 lbs./ft²

    Available Materials

    24 Ga. Drip Edge in 10' cover lengths made with FiberTite FiberClad Metal paired with a 22 Ga. continuous cleat in 12' lengths.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.

    Efficient Design

    Provided in 10’-0’ lengths with pre-punched holes for quicker installation and lower labor costs. The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.

Technical specification
  • Unique ref.fibertite_coated_drip_edge
  • Product familyRoof Systems
  • Product groupDrip Edge
  • TypeObject (single object)
  • Date of publishing2022-06-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • Uniclass 2015 CodePr_35_90_30
  • Uniclass 2015 DescriptionFlashings and aprons
  • CSI MasterFormat 2014 Code07 71 19
  • CSI MasterFormat 2014 TitleManufactured Gravel Stops and Fasciae
  • OmniClass Number23-13 41 11
  • OmniClass TitleRoof Edgings and Trims
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit