Publish your products
Customer Outlet VFTO-E1
Fibrain

Customer Outlet VFTO-E1

Fibrain VFTO-E1 Customer outlet is another innovative product which has been specifically constructed for FTTH solutions in which functionality is one of thekey elements. Designed to reduce time and minimize the amount of space during installation while maintaining a modern and compact design.Fibrain VFTO-E1 Customer outlet is designed for FTTH networks as a termination point of the optical duct for max. 4 fibers. Our outlet facilitates placingcables of 4 mm and connecting them with fiber optic pigtails with the use fusion and mechanical splices. Therefore, it is compatible with Rapid Connector solutions, including mechanic splices placed on DCY cable.
Specification
  • Material ABS UL94-V0 DIN adapter material PA6 GF UL94-V0 Dimensions (w)x(h)x(d) [mm]: 85x85x28 Temperature: -20C – +50C Protection level: IP40/IK05 to inner applications Mounting: inner, wall, rail (DIN standard) Cassette capacity: 4 fusion, 2 mechanic or 4 ANT splices Fibers’ type: bending radius 15mm, compatible with A1, A2, A3, B3 standards Length of extra fiber: 900 μm – 100 cm fiber in a outlet 250 μm – 200 cm fiber in a outlet Cable entries: 1 entry on each part of a outlet (1 port on a side) entries from inside part of a outlet (mounting on a flush mount outletes) all entry ports are defined by removing the blind adapter max. diameter of a cable: 4 mm.
Technical specification
  • Unique ref.vfto_e1
  • Product familyElectrical outlets
  • Product groupCustomer outlets
  • TypeObject (single object)
  • Date of publishing2014-12-01
  • Edition number1
  • Height (mm)28
  • Width (mm)85
  • Depth (mm)85
Related
  • Material mainABS
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationElectric Appliance
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit