Kuru public bench, with backrestKuru public bench, with backrestKuru public bench, with backrest
View previous images
View next images

Kuru public bench, with backrest

Kuru is a products range that has been designed together with furniture designers. Kuru is user-friendly, stylish and built to last. The benches in the series are available with backrest or without. Armrests are an option and you can freely position them to your liking. 

Kuru benches qualifies as a handicap accessible bench series. 

Kuru benches are well-suited to indoor and outdoor public spaces such as public parks and yards, shopping malls and commercial real-estate.

Specification
  • Dimensions
    - Width 1800 mm
    - Height with backrest 900 mm
    - Depth 525 mm

    Materials
    - Structrure is powder coated galvanized steel
    - Wooden parts are painted pine.

    Standard colours for the structure:
    - Finbin Black 1945 (metallic black), RAL7024, ask for other RAL colours from our customer service3.

    Colour for wooden parts:
    - RAL7024 / 8015 / kuultohonka / ask other available colours from our customer service.

    Installation
    - Free-standing (bolting option onto the surface)

    Accessories
    - Armrest (galvanized powder coated steel)

    Designed and manufactured by Lehtovuori Oy in Finland.

Technical specification
  • Unique ref.Kuru_bench_with_backrest_optional_arm_rests
  • Collection setPublic bench
  • CollectionKuru
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)900
  • Width (mm)1800
  • Depth (mm)525
Related
  • Material mainGalvanized steel
  • Material secondaryWood
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationObject
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL8225
  • Uniclass 1.4 DescriptionBenches
  • Uniclass 2.0 CodePR-35-12-84
  • Uniclass 2.0 DescriptionStreet And Site Benches
  • Uniclass 2015 CodePr_40_30_29_84
  • Uniclass 2015 DescriptionStreet and site benches
  • NBS Reference Code35-12-84
  • NBS Reference DescriptionStreet And Site Benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-11 29 13 11

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands