Publish your products
Modul 1, bin shelter, litter bin, recycling, waste management
Modul 1, bin shelter, litter bin, recycling, waste management

    Modul 1, bin shelter, litter bin, recycling, waste management

    MODUL BIN SHELTER is a flexible and versatile solution to your waste collection point’s needs. It can be used with all the commonly known waste bin models.

    Bin shelters can be connected to each other from the ends to form an unified combination of several bin shelters. Modul adjusts to different environments perfectly.

    Standard colours are RAL7024 and Finbin Black 1945.

    The aperture is equipped with hinged, gas spring-supported loading hatch. There are two options for the hatch: large and small.  The loading hatch can be equipped with 2-cylinder lock housing. The client can then serialize the locks for the real estate’s keys.

    We have also taken into account the fire safety of waste collection points and Modul 1 model is also available as an fire-isolated version. The inside of the bin shelter is lined with A1 category non-combustible fireproof panels.

    Specification
    • Measurements (w*d*h)
      1500*1000*1660 mm

      Capacity
      1*660 liter waste bin
      or
      2*240 liter waste bins

      Materials
      Powder coated aluminium

      Standard colours
      RAL 7024, FinBin Black 1945 (metallic black), ask for additional colours

      Design
      Lehtovuori Oy, Finland

    Technical specification
    • Unique ref.Modul_1
    • Product familyLitter bin
    • Product groupBin shelters
    • TypeObject (single object)
    • Date of publishing2021-05-11
    • Edition number1
    • Height (mm)1660
    • Width (mm)1500
    • Depth (mm)1000
    Related
    • Material mainAluminum
    • Material secondaryGalvanized steel
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 DescriptionLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit