This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

City 100, litter bin 100 l, outdoor

Unique ref.: city_100
Brand: FINBIN Lehtovuori
Product family: Litter bin
Product group: Litter bin
Width (mm): 400
Height (mm): 940
Depth (mm): 400
Date of publishing: 2020-04-14
Edition number: 1
Type: Object (single object)
Download (10)

Embodying Scandinavian functional design, Finbin® City® has been conquering the world since the 1990s. The product design of City® is based on detailed surveys and tests. The design team, led by Hannu Kähönen, was tasked with creating a litter bin that could be emptied as easily, safely and efficiently as possible. Another goal for design was to develop a sturdy product that would resist vandalism and endure long-term mechanical strain.

Originally designed for the City of Helsinki, City® was a classic from the start. City® and its latest product versions are familiar sights around the world.

The timeless design of Finbin® City® is well suited to many environments. The eye-catching City® Castle exemplifies how the design of the City Series has
evolved over time. Castle has been designed to meet the same functional goals as the original City bins.


The City® bins are made of high-quality stainless steel and galvanized powder coated steel.

Technical Information

Product number
V210100

Measurements (Ø*h)
400*870 mm, 940 mm with base

Aperture (w*h)
260*120 mm

Weight
34,5 kg

Capacity
Liner 62 l

Materials
Powder coated galvanized steel or sst EN 1.4301.

Accessories:
Integrated ashtray, Combi ashtray, recycling rack

Material thickness
2 mm

Colours
Stainless steel, Metallic black, RAL6005 / 6009 / 9005 / 9006 / 9007, ask other RAL colours from our customer service.

Design
Hannu Kähönen


Material main: Galvanized steel
Material secondary: Stainless steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 34.5

BIMobject Category: Landscaping - Waste & Recycling
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8113
Uniclass 1.4 Description: Bins
Uniclass 2.0 Code: PR-35-10-48
Uniclass 2.0 Description: Litter Bins
Uniclass 2015 Code: Pr_40_50_07_47
Uniclass 2015 Description: Litter bins
NBS Reference Code: 35-10-48
NBS Reference Description: Litter Bins
OmniClass Number: 23-21 17 11
OmniClass Title: Interior Waste Bins

BIMobject®