This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Cubio, litter bin, recycling, 120 l, indoor, outdoor

Unique ref.: cubio
Brand: FINBIN Lehtovuori
Product family: Litter bin
Product group: Recycling
Width (mm): 440
Height (mm): 1210
Depth (mm): 420
Date of publishing: 2020-01-01
Edition number: 1
Type: Object (single object)
Download (10)

Recycling bin Cubio is designed by awarded industrial designer Henri Sydänheimo. Cubio is suitable both for outdoor and indoor use in public environment. Modern and functional design. Sufficient capacity, and easy to maintain and use. High quality materials and guaranteed long lifespan. The Cubio is made of powder coated steel.

Aptitude
For indoor and outdoor use, for example; public places, airports and other stations, streets, parks etc.





Features:

- Powder coated steel standard colours: RAL 9010/ DB703 (structured finishing)/ Finbin black 1845 (metallic black with structured finishing).
- Stainless steel decoration around the aperture
- Galvanized liner inside the bin, capacity 80 l
- Hinged door with keyless magnet locking
- Free standing base, possibility for ground fixation with bolts
- One- & two-sided model
- Free-standing, bolt mounting possible

Accessories:

- Hatch
- Triangular keylock
- Recycling labels
- Integrated ashtray
- Sack holder ring
- (Concrete) Metal base


Material main: Galvanized steel
Material secondary: Stainless steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 45

BIMobject Category: Sanitary - Trash Cans
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8113
Uniclass 1.4 Description: Bins
Uniclass 2.0 Code: PR-35-10-48
Uniclass 2.0 Description: Litter Bins
Uniclass 2015 Code: Pr_40_50_07_47
Uniclass 2015 Description: Litter bins
NBS Reference Code: 35-10-48
NBS Reference Description: Litter Bins
OmniClass Number: 23-21 17 11
OmniClass Title: Interior Waste Bins

BIMobject®