This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Ellipse 100, litter bin 100 l, indoor, outdoor

Unique ref.: ellipse_100
Brand: FINBIN Lehtovuori
Product family: Litter bin
Product group: Litter bin
Width (mm): 450
Height (mm): 960
Depth (mm): 350
Date of publishing: 2020-04-14
Edition number: 1
Type: Object (single object)
Download (10)

It has been called the Rolls-Royce of litter bins. Designed by Max Bruun, the prizewinning, innovative design of Finbin® Ellipse, has secured this litter bin a home in many well-known locations, such as the Dubai Metro and the City of Amsterdam in the Netherlands.

The slim and sleek Ellipse fits into small spaces and stays clean thanks to its curved top. The structure of the precisely dimensioned Ellipse bins is durable and stable, making the bins easy to use and maintain. The design keeps birds and rain out of the bin. Ellipse bins are made of high-quality stainless steel and galvanized powder-coated steel.

FEATURES
The hinged door opens sideways, unfastening the lid to facilitate maintenance. Ellipse 60 and 100 can be equipped with an ashtray placed on top of the bin for easy access. The ash container is made of stainless steel and can be emptied by opening the front door and unhooking the container. The Ellipse models accommodate most Finbin® fixtures.

SUITABILITY
Awarded for its design, Finbin® Ellipse is a stylish and durable litter bin, featuring an integrated ashtray. Ellipse bins are the choice of various international facilities that appreciate creative details and high quality, such as hotels, metro stations, reception facilities, airports, government agencies, venues, railway stations and business premises.

Technical Information

Product number
V461060

Measurements (w*d*h)
450*350*960 mm

Aperture (w*h)
300*140 mm

Weight
31 kg

Capacity
56 l

Materials
Powder coated galvanized steel and sst EN 1.4301

Thickness
2 mm

Colours
- Stainless steel
- Finbin Black 1945 (structured)
- RAL 6005/7024/9005/9006
- DB703 (structured)
- Ask other RAL colours from our customer service.

Design
Max Bruun

Accessories
- Metal base
- Wall mount
- Integrated ashtray


Material main: Galvanized steel
Material secondary: Stainless steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 31

BIMobject Category: Sanitary - Trash Cans
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8113
Uniclass 1.4 Description: Bins
Uniclass 2.0 Code: PR-35-10-48
Uniclass 2.0 Description: Litter Bins
Uniclass 2015 Code: Pr_40_50_07_47
Uniclass 2015 Description: Litter bins
NBS Reference Code: 35-10-48
NBS Reference Description: Litter Bins
OmniClass Number: 23-21 17 11
OmniClass Title: Interior Waste Bins

BIMobject®