This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FiPo, bicycle frame locking stand, bicycle bollard

Unique ref.: fipo
Brand: FINBIN Lehtovuori
Product family: Bicycle parking
Product group: Bicycle parking
Width (mm): 80
Height (mm): 1000
Depth (mm): 80
Date of publishing: 2020-04-14
Edition number: 1
Type: Object (single object)
Download (9)

FINBIN FiPo functions as a stylish bicycle frame locking stand for two bicycles. It can also be used as a light bollard. 

FiPo can be installed straight onto the surface or under the pavement with the flange. It is also possible to install with a under the ground post which is then concreted to place. Ask more from our customer service!


Dimensions (mm)
- Height 1000 mm
- Width / depth 80/80 mm (flange 180/180 mm)

Material
Powder coated galvanized steel

Standard colours
RAL7024 / 9005 / Finbin Black 1945 (metallic black) / ask other colours from our customer service

Designed and manufactured in Finland.

Manufacturer: Lehtovuori Oy / FINBIN



Material main: Galvanized steel
Material secondary:
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11
OmniClass Title: Bicycle Racks and Shelters

BIMobject®