This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Treo, bicycle stand, one sided

Unique ref.: treo_bicycle_rack_one_sided
Brand: FINBIN Lehtovuori
Product family: Bicycle parking
Product group: Bicycle parking
Date of publishing: 2020-04-14
Edition number: 1
Type: Object (single object)
Download (8)

Treo bicycle stand series are made of different bicycle stand modules and it offers an easy way to build functioning bicycle parking. Variety of different installation methods and modular structure makes sure that Treo fits nearly everywhere. Treo series is manufactured and designed in Finland.

Dimensions
Width: 4 bicycles / 1845 mm, 5 bicycles / 2255 mm, 6 bicycles / 2670 mm
Height: 700 mm (visible parts)
Depth: 400 mm
Diameter of the post is 90 mm.

Material
Steel

Surface treatment
Hot-dip galvanized, powder coated, galvanized and powder coated

Standard colours
RAL7024, Finbin Black 1945 (metallic black), RAL9005, hot-dip galvanized (without colour). Ask for other options form our customer service.

Options
- Frame locking

Designed and manufactured in Finland.

Manufacturer
Lehtovuori Oy


Material main: Hot-dip Galvanized
Material secondary: Steel
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11
OmniClass Title: Bicycle Racks and Shelters

BIMobject®