Unique ref.: | u2_bicycle_rack |
---|---|
Brand: | FINBIN Lehtovuori |
Product family: | Bicycle parking |
Product group: | Bicycle parking |
Date of publishing: | 2020-04-14 |
Edition number: | 1 |
Type: | Object (single object) |
Simple and sturdy U2 bicycle frame locking stand is perfect for school yards, stations and other pbulic places. One stand is suitable for either 1 or 2 bicycles.
U2 has 2 standard widths: 300 mm and 1000 mm.
Designed and manufactured in Finland.
Dimensions
Width: 1000 mm or 300 mm
Heigth: 900 mm (+400 mm under the ground for concrete anchoring)
Material
Zinc rich paint + powder coated steel / Zinced steel / SST
Standard colours
Zinced steel (no colour), SST, RAL7024, RAL9005, Finbin Black 1945 (metallic black). Ask for other colours from our customer service.
Designed and manufactured in Finland by Lehtovuori Oy.
Product url: | https://www.lehtovuori.fi/epages/LEHTOVUORI.sf/fi_FI/?ObjectPath=/Shops/20... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/finbin-lehtovuori/product/u2_bicycle_rack
Material main: | Galvanized steel |
---|---|
Material secondary: | Stainless steel |
Designed in: | Finland |
Manufactured in: | Finland |
BIMobject Category: | Landscaping - Outdoor Furniture |
---|---|
IFC classification: | Object |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8141 |
Uniclass 1.4 Description: | Bicycle racks |
CSI MasterFormat 2014 Code: | 12 93 13 |
CSI MasterFormat 2014 Title: | Bicycle Racks |
OmniClass Number: | 23-11 29 11 11 |
OmniClass Title: | Bicycle Racks |
BIMobject®