Set your location and language to prioritise localised information. Continue
Vario bus shelter

Vario bus shelter

Vario bus shelter is a stylish option for urban environments.

All Finbin shelters are CE certified for maximum safety.

Specification
  • Technical information:

    - Length: 4000 mm

    - Height: 2540 mm

    - Depth: 2500 mm

    - Standard colours: RAL7024 (graphite gray), other RAL colours are available also. Make sure of the availability from our customer service.

    - Materials: Zinc rich primer + powder coated steel frame / polycarbonate roof / tempered glass side panels

    - Accessories: lighting, special paint, water drainage (gutters), integrated bench and litter bin

    - Design and manufacturing: Lehtovuori Oy

Technical specification
  • Unique ref.vario-bus-shelter
  • Collection setShelter
  • CollectionBus shelter
  • TypeObject (single object)
  • Date of publishing2021-12-10
  • Edition number1
  • Height (mm)2540
  • Width (mm)4000
  • Depth (mm)2500
Related
  • Material mainPowder coated steel
  • Material secondaryPolycarbonate
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City