This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wave 100, litter bin 100 l

Unique ref.: wave_100
Brand: FINBIN Lehtovuori
Product family: Litter bin
Product group: Litter bin
Width (mm): 510
Height (mm): 780
Depth (mm): 390
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (11)

100 l model. The Finbin® Wave recycling bin series has been designed for the collection of different waste fractions in public premises. Original design: Henri Sydänheimo.

The Wave bins are open top bins, which can be equipped with arched covers. The Wave is available in materials suitable for outdoor and indoor use. Standard colours are powder coated metallic black (both body and top) and stainless steel body with metallic black top. The main lid is hinged. Bins are equipped with pivoted bag frames.

Product number
4129471

Measurements (w*d*h)
390*780*502 mm

Weight
25 kg

Capacity 
100 l, bag frame for 100-150 l refuse sack

Materials
Powder coated galvanized steel and sst EN 1.4016. Outdoor versions: EN 1.4301

Material thickness
1,25/2 mm

Colours
Stainless steel, Finbin Black 1945 (metallic black), ask for other available RAL colours from our customer service.

Design
Henri Sydänheimo

Manufacturer
Lehtovuori Oy, Finland



Material main: Steel
Material secondary: Powder coated steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 21

BIMobject Category: Sanitary - Trash Cans
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8113
Uniclass 1.4 Description: Bins
Uniclass 2.0 Code: PR-35-10-48
Uniclass 2.0 Description: Litter Bins
Uniclass 2015 Code: Pr_40_50_07_47
Uniclass 2015 Description: Litter bins
NBS Reference Code: 35-10-48
NBS Reference Description: Litter Bins
OmniClass Number: 23-21 17 11
OmniClass Title: Interior Waste Bins

BIMobject SEEK Properties

Sanitary - Waste Bins

Name Value
Material Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®