Publish your products
Insulated prefabricated reinforced beam 290

Insulated prefabricated reinforced beam 290

Lightweight aggregate concrete insulated beams used above openings, in walls made of masonry. Mounted, with the arrow facing up.
Specification
  • Compressive strength 5 MPa
    Width: 290 mm
    Length: 1195 - 5995 mm
    Height: 197 mm
    Weight: 38 kg/m
    For information about blueprints and capacities see Download, a file called : Prefabricerade balkar-ritningar och kapaciteter.pdf

Technical specification
  • Unique ref.Isolerbalk_Exakt_290
  • Product familyBlocks and Bricks
  • Product groupInsulated prefabricated reinforced beam
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)197
  • Depth (mm)290
Related
  • Material mainExpanded clay
  • Material secondaryEPS
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Beams & Lintels
  • IFC classificationBeam
  • UNSPSC nameBeams
  • UNSPSC code301017
  • Uniclass 2015 CodeEF_20_20
  • Uniclass 2015 DescriptionBeams
  • CSI MasterFormat 2014 Code03 52 16.16
  • CSI MasterFormat 2014 TitleLightweight Aggregate Insulating Concrete
  • OmniClass Number23-13 35 19 17
  • OmniClass TitlePrecast Concrete Beams
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Europe
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit