Publish your products
Insulated prefabricated reinforced beam 290-double height

Insulated prefabricated reinforced beam 290-double height

Lightweight aggregate concrete insulated beams used above openings, in walls made of masonry. Mounted, with the arrow facing up.
Specification
  • Compressive strength 5 MPa
    Width: 290 mm
    Length: 3595 - 5995 mm
    Height: 397 mm
    Weight: 76 kg/m
    For information about blueprints and capacities see Download, a file called : Prefabricerade balkar-ritningar och kapaciteter.pdf

Technical specification
  • Unique ref.Isolerbalk_Exakt_290-tva_skift
  • Product familyBlocks and Bricks
  • Product groupInsulated prefabricated reinforced beam
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)397
  • Depth (mm)290
Related
  • Material mainExpanded clay
  • Material secondaryEPS
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Beams & Lintels
  • IFC classificationBeam
  • UNSPSC nameBeams
  • UNSPSC code301017
  • Uniclass 2015 CodeEF_20_20
  • Uniclass 2015 DescriptionBeams
  • CSI MasterFormat 2014 Code03 52 16.16
  • CSI MasterFormat 2014 TitleLightweight Aggregate Insulating Concrete
  • OmniClass Number23-13 35 19 17
  • OmniClass TitlePrecast Concrete Beams
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Europe
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit