Publish your products
Finncont® Luowia. 5000/5000 series lifting container with 2-hook
Finncont® Luowia. 5000/5000 series lifting container with 2-hook
    Finncont
    Archived

    Finncont® Luowia. 5000/5000 series lifting container with 2-hook

    Some benefits of the Finncont® lifting containers 

    • many variations on product range 
    • light weight to install and emptying
    • Environmental friendly - material is 100 % recyclable 
    • Do not rust or warp – look good thru out the years
    • Hygienic without waste bag
    • Easy to clean
    • Ergonomic and fast during emptying and lifting for waste collector

    Specification
    • Finncont® Luowia lifting containers are tested according to EN13071-1:2019 and EN13071-2:2019. Waste collection with inner container without waste bag.

      Can be used for all types of waste.

      Two lifting system options are available for the 3000 and 5000 series: 2-hook and kinshofer.


    Technical specification
    • Unique ref.finncont-luowia-5000-5000-lifting-container-2-hook
    • Product familyWaste management system
    • Product groupFinncont® Luowia
    • TypeObject (single object)
    • Date of publishing2020-10-13
    • Edition number1
    • Height (mm)2880
    • Width (mm)1645
    Related
    • Material mainPolyethylene
    • Material secondarySteel
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • IFC classificationWaste Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit