Selecting the location and language will prioritise localised information. Continue
Finfloor 12 1310x189x12 mm
FINSA
Archived

Finfloor 12 1310x189x12 mm

Finfloor 12, collection of laminate flooring. Greater thickness for the sound of solid wood and greater strength. Finfloor 12, 1310x189 mm planks and 12 mm thickness, Class 33: Intense commercial, AC5 abrasion resistance class, Bfl-s1 fire reaction euroclass; made of moisture resistant HDF baseboard, with four beveled edges, with an inner face of kraft paper, a top face of decorative laminate, covered with a surface layer of plastic protection, and edges sealed with moisture resistant paraffin. Assembled with Clic, placed on FINfllor Silent Elite foam of 2 mm thickness, made of cross-linked polyethylene with closed cells, for insulation against impact noise, coated on one of its faces with a polyethylene film that acts as a vapor barrier.

Specification
  • FINfloor 12, laminate flooring, with 1310x189 mm planks and 12 mm thickness, Class 33: Intense commercial, AC5 abrasion resistance class, Bfl-s1 fire reaction euroclass; made of moisture resistant HDF baseboard, with four beveled edges, with an inner face of kraft paper, a top face of decorative laminate, covered with a surface layer of plastic protection, and edges sealed with moisture resistant paraffin. Assembled with Clic, placed on FINfllor Silent Elite foam of 2 mm thickness, made of cross-linked polyethylene with closed cells, for insulation against impact noise, coated on one of its faces with a polyethylene film that acts as a vapor barrier.
Technical specification
  • Unique ref.Finfloor-12
  • Collection setLaminate Flooring
  • CollectionFINFLOOR
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
  • Height (mm)12
  • Width (mm)189
  • Depth (mm)1310
Links
Related
  • Material mainMDF board
  • Material secondaryLaminated Paper
  • Weight Net (Kg)2.63
Classification
  • BIMobject CategoryFlooring - Laminate
  • IFC classificationFloor
  • UNSPSC nameLaminate flooring
  • UNSPSC code30161710
  • Uniclass 2015 CodeSs_30_20_95_95
  • Uniclass 2015 DescriptionWood floating floor systems
  • CSI MasterFormat 2014 Code09 62 19
  • CSI MasterFormat 2014 TitleLaminate Flooring
  • OmniClass TitleWood Composition Flooring
  • OmniClass Number23-15 17 13 11 21
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes