Publish your products
Pro Base L Corner unit 940x950
Finsa

Pro Base L Corner unit 940x950

4.3 out of 5 stars4.3(23 reviews)
Kitchen base "L" corner cabinet, to sit on the floor, in 580 mm depth. Available in 700 mm or 800 mm height and 940 mm x 950 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to be completed with two hinged paneled doors.
Specification
  • Kitchen base "L" corner cabinet built with FINSA PRO range carcasses, in 580 mm depth. Available in 700 mm or 800 mm height and and 940 mm x 950 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to be completed with two hinged paneled doors.
Technical specification
  • Unique ref.Finsa-cabinets-pro-base-L-corner-unit-940x950
  • Product familyFinsa Process - Kitchen cabinets
  • Product groupPRO range
  • TypeObject (single object)
  • Date of publishing2020-01-16
  • Edition number1
  • Width (mm)950
  • Depth (mm)580
Related
  • Material mainChipboard
  • Material secondaryMelamine
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 17 11
  • OmniClass TitleCasework Component Cabinets
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Portugal
Spain