Selecting the location and language will prioritise localised information. Continue
Pro Larder unit 600
FINSA

Pro Larder unit 600

Kitchen larder cabinet, tall cupboard in 580 mm depth. Available in 2000 mm, 2200 mm or 2300 mm height and 600 mm width. Larder carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Larder unit designed to be completed with two hinged paneled doors in 700+1300 mm height; 900 + 1300 mm height or 1000 +1300 mm height for each total height.
Specification
  • Kitchen larder cabinet built with FINSA PRO range carcasses, tall cupboard in 580 mm depth. Available in 2000 mm, 2200 mm or 2300 mm height and 600 mm width. Larder carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including one shelf. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Larder unit designed to be completed with two hinged paneled doors in 700+1300 mm height; 900 + 1300 mm height or 1000 +1300 mm height for each total height.
Technical specification
  • Unique ref.Finsa-cabinets-pro-larder-unit-600
  • Collection setKitchen cabinets
  • CollectionPRO range
  • TypeObject (single object)
  • Date of publishing2019-12-30
  • Edition number1
  • Width (mm)600
  • Depth (mm)580
Related
  • Material mainChipboard
  • Material secondaryMelamine
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass TitleCasework Component Cabinets
  • OmniClass Number23-21 19 17 11
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Spain
Portugal