Publish your products
FireKing 2R1822-C Fireproof 2-Drawer Vertical File
FireKing 2R1822-C Fireproof 2-Drawer Vertical File
FireKing 2R1822-C Fireproof 2-Drawer Vertical File
FireKing 2R1822-C Fireproof 2-Drawer Vertical File
    FireKing

    FireKing 2R1822-C Fireproof 2-Drawer Vertical File

    FireKing's compact and flexible filing vertical file cabinets are perfectly designed to meet your unique home, personal office and/or small business needs. Each and every highly-durable fire rated file cabinet has been meticulously designed and tested to offer the highest quality asset protection, coupled with flexible filing capabilities for your most important legal or letter-sized documents. The cleverly designed FireShield Safe-in-a-File conceals a 1.3 cubic safe in the top compartment while allowing you to file your letter or legal-size documents in the bottom drawer. Perfect for keeping both special items and documents in your home office. 

    As Featured on Amazon.com

    Specification
    • Exterior: 17 3/4" (449 mm) x 27 3/4" (705 mm) x 22 1/8" (562 mm) 

      Interior: 12 3/16" (310 mm) x 10 3/8" (264 mm) x 15 1/8" (384 mm)

    Technical specification
    • Unique ref.FireKing-2R1822-C-Fireproof-2-Drawer-Vertical-File
    • Product familyCabinets
    • Product groupFireproof
    • TypeDocumentation (information only)
    • Date of publishing2019-03-24
    • Edition number1
    • Height (inches)27.75
    • Width (inches)22.13
    • Depth (inches)22.13
    Related
    • Material mainMetal
    • Designed inUnited States
    • Weight Net (Lbs)251
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitleFiling Cabinets
    • OmniClass Number23-13 25 11
    • OmniClass TitleFireproofing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit