Publish your products
FireKing 4-2157-2TA 2 Hour Rated File Cabinet
FireKing 4-2157-2TA 2 Hour Rated File Cabinet
    FireKing

    FireKing 4-2157-2TA 2 Hour Rated File Cabinet

    A fire can be devastating for any business, so it's vitally important for you to store your precious assets in a well-tested, high-quality fire-rated file cabinet. For over 60 years, FireKing has remained dedicated to manufacturing the most reliable file cabinets, safes, and other products to protect your most valuable commodities. Whether they're in your home, your office or anywhere else FireKing Protects what's important. With FireKing's UL-2 Hour Fire and Impact Rated File Cabinets, you'll receive twice the asset protection. Each and every 2 Hour fire rated file cabinet is produced with Thermocell II, a proprietary insulation which provides added protection from fire and prevents internal temperatures from ever exceeding 350 degrees in 1700 degree heat. For the ultimate in foolproof fire protection, accept no less than FireKing's 2 Hour Rated File Cabinets. 

    As Featured on Amazon.com

    Specification
    • Exterior: 21 5/16" (541 mm) x 57" (1448 mm) x 32 1/16" (814 mm) 

      Interior: 15 1/4" (387 mm) x 11 13/16" (299 mm) x 26" (660 mm) 

      Weight: 1021 lbs 

      2 Hour Rated File Cabinet  

      4 Drawer - Legal (4-2157-2)

    Technical specification
    • Unique ref.FireKing-4-2157-2TA-2-Hour-Rated-File-Cabinet
    • Product familyCabinets
    • Product groupFireproof
    • TypeDocumentation (information only)
    • Date of publishing2019-03-24
    • Edition number1
    • Height (inches)57
    • Width (inches)21.31
    • Depth (inches)32.06
    Related
    • Material mainMetal
    • Designed inUnited States
    • Weight Net (Lbs)1021
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitleFiling Cabinets
    • OmniClass Number23-13 25 11
    • OmniClass TitleFireproofing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit