Publish your products
FireKing KF2418HBLE Half Hour Fire and Water Safe
FireKing KF2418HBLE Half Hour Fire and Water Safe
FireKing KF2418HBLE Half Hour Fire and Water Safe
FireKing KF2418HBLE Half Hour Fire and Water Safe
    FireKing

    FireKing KF2418HBLE Half Hour Fire and Water Safe

    1/2 Hour Fire Safes are an economical yet uncompromisingly effective security solution for protecting your documents and other vital assets. Carrying a 30-minute fire rating and water resistance, the FireKing 1/2 Hour Fire Safe provides peace of mind in protecting your assets from multiple hazards.The all heavy steel construction safe is equipped with an electronic lock for basic theft security, deterring burglary and shrinkage. 

    As Featured on Amazon.com

    Specification
    • Exterior: 21 3/5" (549 mm) x 27 4/5" (706 mm) x 19" (483 mm) 

      Interior: 18 1/2" (470 mm) x 24 1/4" (616 mm) x 15 1/2" (394 mm) 

      Weight: 187 lbs (85 kg) 

      Inclusions: Carpeted interior, 2 adj shelves 

      Lock Options: Electronic Lock 

    Technical specification
    • Unique ref.FireKing-KF2418HBLE-Half-Hour-Fire-and-Water-Safe
    • Product familyCabinets
    • Product groupSafes
    • TypeDocumentation (information only)
    • Date of publishing2019-03-24
    • Edition number1
    • Height (inches)27.8
    • Width (inches)21.6
    • Depth (inches)19
    Related
    • Material mainMetal
    • Designed inUnited States
    • Weight Net (Lbs)187
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code01 86 13
    • CSI MasterFormat 2014 TitleFire Suppression Performance Requirements
    • OmniClass Number23-21 35 21 11
    • OmniClass TitleSafes

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit