Publish your products
FireKing Patriot 4P1825-CBL One-Hour Fireproof Vertical Filing Cabinet
FireKing Patriot 4P1825-CBL One-Hour Fireproof Vertical Filing Cabinet
FireKing Patriot 4P1825-CBL One-Hour Fireproof Vertical Filing Cabinet
    FireKing

    FireKing Patriot 4P1825-CBL One-Hour Fireproof Vertical Filing Cabinet

    The economical solution for protecting your business. Priced for today's economy yet features FireKing International's signature integrity and high quality, and has been awarded the prestigious UL class 350° one hour 1700 degree fire rating with impact. The Patriot file comes in two and four drawer 31" and 25" models; 25" models are equipped to file letter-sized documents front to back or legal-size documents side to side. Features include field replaceable panels, recessed handles and your choice of two popular colors: black and parchment. 

    As Featured on Amazon.com

    Specification
    • Exterior: 17 3/4" (449 mm) x 52 3/4" (1340 mm) x 25 1/16" (635 mm) 

      Interior: 12 3/16" (310 mm) x 10 3/8" (264 mm) x 19 3/4" (502 mm)

    Technical specification
    • Unique ref.FireKing-Patriot-4P1825-CBL-One-Hour-Fireproof-Vertical-Filing-Cabinet
    • Product familyCabinets
    • Product groupFireproof
    • TypeDocumentation (information only)
    • Date of publishing2019-03-24
    • Edition number1
    • Height (inches)52.75
    • Width (inches)17.75
    • Depth (inches)25.06
    Related
    • Material mainMetal
    • Designed inUnited States
    • Weight Net (Lbs)508
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitleFiling Cabinets
    • OmniClass Number23-13 25 11
    • OmniClass TitleFireproofing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit