Publish your products
FireKing SB2014 Depository Security Safe
FireKing SB2014 Depository Security Safe
FireKing SB2014 Depository Security Safe
FireKing SB2014 Depository Security Safe
FireKing SB2014 Depository Security Safe
    FireKing

    FireKing SB2014 Depository Security Safe

    Our postal-style depository safes provide a convenient and reliable form of protection from theft and shrinkage in your retail setting. Easy under-the-counter installation means that your safe is in a location that promotes operational efficiency. The depository safe is designed to accept bulky drops and enables you to easily make bank bag type drops and deposits them into the safe. This allows you to make those types of drops without opening the main door to the safe. The safe is fit with an electronic lock that is programmable with unique user codes, limiting access to only those who are authorized. All of these features, coupled with outstanding customer service, give you the confidence that you seek. 

    As Featured on Amazon.com

    Specification
    • Brand Name: FireKing 

      Item Weight: 97 pounds 

      Product Dimensions: 27 x 16 x 17 inches 

      Color: Black 

      Material Type: Steel

    Technical specification
    • Unique ref.FireKing-SB2014-Depository-Security-Safe
    • Product familyCabinets
    • Product groupSafes
    • TypeDocumentation (information only)
    • Date of publishing2019-03-24
    • Edition number1
    • Height (inches)16
    • Width (inches)27
    • Depth (inches)17
    Related
    • Material mainSteel
    • Designed inUnited States
    • Weight Net (Lbs)97
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code01 86 13
    • CSI MasterFormat 2014 TitleFire Suppression Performance Requirements
    • OmniClass Number23-21 35 21 11
    • OmniClass TitleSafes

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit