Publish your products
Concrete screw FBS II
fischer

Concrete screw FBS II

3.7 out of 5 stars3.7(10 reviews)

The fischer concrete screw ULTRACUT FBS II US is a powerful anchoring solution with top installation comfort. The concrete screw with its pressed-on washer is ideal for slot fixations and the anchoring of wooden constructions as well as beams and sills. The European Technical Approval for cracked concrete and non-cracked concrete as well as for seismic loads and classification into fire resistance class R 120 guarantee even more safety. The saw tooth geometry enables a quick and easy installation. No drill hole cleaning is required for installation in ceilings and floors. The expansion-free anchorage system enables low edge and axial spacings.

Specification
    • With up to 3 embedment depths, the ULTRACUT FBS II US allows for the same screw to be used for different component thicknesses.
    • The special saw tooth geometry enables fast cutting into the concrete.
    • Drill holes do not need to be cleaned during vertical installation (ceiling and floor). For floor fixings the hole must be drilled 3x drill hole diameter deeper.
    • Expansion-free anchoring (undercut) allows for lowest edge- and axial spacings.
    • The ETA approval covers applications in cracked concrete and seismic power categories C1 and C2.
    • The approved adjustment for the concrete screws allows the screw to be unscrewed twice to place maximum 10 mm packing below the base plate head or to align the attached part, and then to tighten the screw again.
    • The checking gauge allows for reuse in temporary fixings (e.g. inclined supports) covered by the national approval.
Technical specification
  • Unique ref.fischer-concrete-screw-fbs2
  • Product familyAnchors
  • Product groupSteel fixings
  • TypeObject (single object)
  • Date of publishing2018-11-11
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • IFC classificationBuilding Element Proxy
  • ETIM CodeEC000048
  • ETIM NameAnchor bolt
  • Uniclass 2015 CodePr_20_29_03_92
  • Uniclass 2015 DescriptionUndercut anchors
  • CSI MasterFormat 2014 Code05 05 19
  • CSI MasterFormat 2014 TitlePost-Installed Concrete Anchors
  • OmniClass Number23-13 23 11 15 13
  • OmniClass TitleUndercut Anchors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Bahrain
Andorra
Iran
Austria
Iraq
Belarus
Israel
Belgium
Jordan
Bosnia and Herzegovina
Kuwait
Bulgaria
Lebanon
Croatia
Oman
Cyprus
Palestine
Czech Republic
Qatar
Denmark
Saudi Arabia
Estonia
Syria
Faroe Islands
Türkiye
Finland
United Arab Emirates
France
Yemen
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit