Set your location and language to prioritise localised information. Continue
Connector FCN Clix M
fischer

Connector FCN Clix M

The fischer channel nut FCN Clix M is suitable for quick and easy fixing in the fischer mounting rails FUS during the installation of pipe clamps with threaded rods. The channel nut is connected with the rails by means of a 90° rotation and holds itself in the desired position in the channel FUS by means of the contact pressure of the spring element and the defined teeth of the channel nut. Faultless mounting is made easier thanks to the adjustment possibilities before the lock nut is tightened. The FCN Clix M is available in the sizes M6, M8, M10 and M12. The galvanised zinc design is suitable for installations in buildings and the hot-dip galvanised and stainless steel designs are suitable for installations outside and in highly corrosive environments. The fire protection certificate offers added safety.
Technical specification
  • Unique ref.fischer-connector-fcn-clix-m
  • Product familyInstallation systems
  • Product groupConnectors
  • TypeObject (single object)
  • Date of publishing2018-11-11
  • Edition number3
Related
  • Material mainGalvanized steel
  • Designed inGermany
  • Manufactured inChina
Classification
  • BIMobject CategoryHVAC - Installation Systems
  • IFC classificationBuilding Element Proxy
  • Uniclass 2015 CodePr_80_77_27
  • Uniclass 2015 DescriptionEquipment boards, racks and supports
  • CSI MasterFormat 2014 Code23 05 29
  • CSI MasterFormat 2014 TitleHangers and Supports for HVAC Piping and Equipment
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Asia Europe South America Oceania Africa North America
China
Albania
Argentina
Australia
Egypt
Mexico
India
Austria
Brazil
Eritrea
United States
Indonesia
Belarus
Ethiopia
Israel
Belgium
Kenya
Japan
Bosnia and Herzegovina
Somalia
Jordan
Bulgaria
South Africa
Lebanon
Croatia
Malaysia
Czech Republic
Oman
Denmark
Palestine
Estonia
Philippines
Finland
Qatar
France
Saudi Arabia
Germany
South Korea
Greece
Thailand
Hungary
Türkiye
Ireland
United Arab Emirates
Italy
Yemen
Latvia
Lithuania
Luxembourg
Moldova
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom