Publish your products
13cm Series 11 Modular Auxiliary Downdraft Extractor-CD13DG2
13cm Series 11 Modular Auxiliary Downdraft Extractor-CD13DG2

    13cm Series 11 Modular Auxiliary Downdraft Extractor-CD13DG2

    With powerful extraction, this ventilation module fits seamlessly into your benchtop. Combine with our Primary Induction Cooktop and other modular cooktops for the ultimate culinary solution. Part of our unique modular cooking solution. Pair with a primary cooktop for a unified cooking experience Seamless kitchen integration, without the need for overhead ventilation With five fan speeds and a boost function for effective removal of odours and steam
    Technical specification
    • Unique ref.CD13DG2-85727
    • TypeDigital Inventory (Products)
    • Date of publishing2026-11-18
    • Edition number1
    • Height (mm)186
    • Width (mm)130
    • Depth (mm)530
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Europe Asia
    Åland Islands
    Armenia
    Albania
    Azerbaijan
    Andorra
    Bangladesh
    Austria
    Bhutan
    Belarus
    British Indian Ocean Territory
    Belgium
    Brunei
    Bosnia and Herzegovina
    Cambodia
    Bulgaria
    China
    Croatia
    Christmas Island
    Cyprus
    Cocos (Keeling) Islands
    Czech Republic
    Georgia
    Denmark
    Hong Kong
    Estonia
    India
    Faroe Islands
    Indonesia
    Finland
    Japan
    France
    Kazakhstan
    Germany
    Kyrgyzstan
    Gibraltar
    Laos
    Greece
    Macau
    Guernsey
    Malaysia
    Hungary
    Maldives
    Iceland
    Mongolia
    Ireland
    Myanmar (Burma)
    Isle of Man
    Nepal
    Italy
    North Korea
    Jersey
    Pakistan
    Latvia
    Philippines
    Liechtenstein
    Singapore
    Lithuania
    South Korea
    Luxembourg
    Sri Lanka
    Malta
    Taiwan
    Moldova
    Tajikistan
    Monaco
    Thailand
    Montenegro
    Turkmenistan
    Netherlands
    Uzbekistan
    North Macedonia
    Vietnam
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City