Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/30354de0-e89e-4540-a0d7-52f60ed9c9d6
Home
Categories
Kitchen
Kitchen Appliances
Gas Range, 36", 5 Burners
Available in United States
Fisher & Paykel
Follow
Gas Range, 36", 5 Burners
With gas burners including wok burner, and large 4.9 cu ft gas oven. Five burner gas cooktop, including one dual ring and two triple ring wok burners. Gas oven with large 4.9 cu ft total capacity and three functions
Download
Specification
Specification
Width:35 7/8 Height:35 3/4 - 37 1/4 Depth:25 1/4
Technical specification
Technical specification
Unique ref.
OR36SDG4X1-81300
Product family
COOKING
Product group
ranges
Type
Digital Inventory (Products)
Date of publishing
2022-06-07
Edition number
1
Links
Links
Product url
https://www.fisherpaykel.com/au/cooking/ranges/
Related
Related
Material main
Steel
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Similar products
Fisher & Paykel
Gas Range, 36", 6 Burners - RGV3-366-N
4.5
(
15
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - RGV3-304-N
4.5
(
14
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
27
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - OR30SCG4B1
4.3
(
21
)
Download
Fisher & Paykel
Combination Microwave Oven, 24" - CMO-24SS-3Y
4.0
(
15
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners
4.7
(
9
)
Download