Publish your products
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer
24" Series 5 Integrated Refrigerator Freezer

    24" Series 5 Integrated Refrigerator Freezer

    Integrates seamlessly into surrounding cabinetry with a flush fit, and a reversible hinge to suit your kitchen design. Customize with your own kitchen cabinetry or purchase our stainless steel door panel Spacious bottom freezer with easy-slide internal drawers to separate storage 8 cu ft total capacity
    Technical specification
    • Unique ref.RB2470BRV1-25381
    • Product familyRefrigeration
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-26
    • Edition number1
    • Height (inches)69.75
    • Width (inches)21.88
    • Depth (inches)21.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit