Publish your products
21.6 cu ft Series 7 French Door Refrigerator Freezer, Precision Fit, Ice-RF210AKJX1
21.6 cu ft Series 7 French Door Refrigerator Freezer, Precision Fit, Ice-RF210AKJX1
21.6 cu ft Series 7 French Door Refrigerator Freezer, Precision Fit, Ice-RF210AKJX1
21.6 cu ft Series 7 French Door Refrigerator Freezer, Precision Fit, Ice-RF210AKJX1

    21.6 cu ft Series 7 French Door Refrigerator Freezer, Precision Fit, Ice-RF210AKJX1

    This French Door Refrigerator Freezer pairs refined design with everyday flexibility. Precision Fit reduces visual gaps for closer alignment with cabinetry, while the automatic ice maker in the freezer delivers a steady supply of ice. It brings considered design, intelligent technology, and flexible food care together in one freestanding appliance. Precision Fit allows for reduced gaps around the refrigerator and closer alignment with cabinetry Dedicated ice maker in the freezer, with Ice Boost to increase production for busy times Connect with Wi-Fi and the SmartHQ™ app to receive notifications and guides
    Technical specification
    • Unique ref.RF210AKJX1-27074
    • Product familyRefrigeration
    • Product groupProfessional
    • TypeDigital Inventory (Products)
    • Date of publishing2026-11-18
    • Edition number1
    • Height (inches)70.5
    • Width (inches)35.62
    • Depth (inches)27.19
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States