Publish your products
Series 9 Beverage Chiller Bottle Holder Accessory
Series 9 Beverage Chiller Bottle Holder Accessory

    Series 9 Beverage Chiller Bottle Holder Accessory

    The Accessory, designed to house 1-liter bottles, can be installed at the front of your Beverage Chiller, freeing it up to be used as an outdoor sink.
    Technical specification
    • Unique ref.BC1-25AC-71504
    • Product familyRefrigeration
    • Product groupRefrigeration
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (inches)10.38
    • Width (inches)25.06
    • Depth (inches)6.62
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania North America
    Australia
    Canada
    New Zealand
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit