Publish your products
36" Series 7 DCS Grill, Rotisserie, LPG
36" Series 7 DCS Grill, Rotisserie, LPG

    36" Series 7 DCS Grill, Rotisserie, LPG

    Bring style and cooking flexibility to your outdoor space. With plenty of room to prepare food, to grill or slow cook with rotisserie. Three grill burners and an infrared rotisserie burner Build in to your outdoor kitchen bench, or purchase our DCS cart separately to create a freestanding grill. Constructed from 304-grade stainless steel, designed for outdoor durability and performance
    Technical specification
    • Unique ref.BGB36-BQAR-L-85242
    • Product familyGrills
    • Product groupGrills
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)616
    • Width (mm)912
    • Depth (mm)673
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit