Publish your products
48" Series 7 DCS Grill, Rotisserie and Side Burners, Natural Gas
48" Series 7 DCS Grill, Rotisserie and Side Burners, Natural Gas
48" Series 7 DCS Grill, Rotisserie and Side Burners, Natural Gas

    48" Series 7 DCS Grill, Rotisserie and Side Burners, Natural Gas

    Plentiful room to prepare food, to grill or rotisserie while side burners allow you to cook your sides at the same time as your main. Three grill burners, infrared rotisserie burner and two side burners Build in to your outdoor kitchen bench, or purchase our DCS cart separately to create a freestanding grill. Constructed from 304-grade stainless steel, designed for outdoor durability and performance
    Technical specification
    • Unique ref.BGB48-BQR-N-85246
    • Product familyGrills
    • Product groupGrills
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)616
    • Width (mm)1217
    • Depth (mm)673
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit