Publish your products
36" Series 7 Grill, Rotisserie and Infrared Sear Burner, Natural Gas
36" Series 7 Grill, Rotisserie and Infrared Sear Burner, Natural Gas

    36" Series 7 Grill, Rotisserie and Infrared Sear Burner, Natural Gas

    This Series 7 built-in 36" grill is designed for premium outdoor kitchens and will take your outdoor cooking experience to the next level. Infrared sear burner for incredibly fast searing up to 24,000 BTU/hr Cater for a crowd with the secondary cooking surface U-burners deliver 25,000 BTU/hr total power per burner with precise heat control from 300°F to 1100°F
    Technical specification
    • Unique ref.BH1-36RI-N-71599
    • Product familyGrills
    • Product groupGrills
    • TypeDigital Inventory (Products)
    • Date of publishing2023-04-26
    • Edition number1
    • Height (inches)24.25
    • Width (inches)35.88
    • Depth (inches)26.62
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit