Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/8375cd7e-a3e3-4238-8262-70c447b285e7
Home
Categories
Kitchen
Kitchen Appliances
CA0070EAND-CA0070EAND
Unavailable in United States
Fisher & Paykel
Follow
CA0070EAND-CA0070EAND
Download
Technical specification
Technical specification
Unique ref.
CA0070EAND-51034
Type
Digital Inventory (Products)
Date of publishing
2023-05-22
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Region availability
Oceania
Australia
New Zealand
Similar products
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.5
(
24
)
Download
Fisher & Paykel
30" Series 7 Professional 4 Burner Gas Range, Natural Gas-RGV3-304-N
4.5
(
15
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
37
)
Download
Fisher & Paykel
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4B1
4.5
(
30
)
Download
Fisher & Paykel
24" Series 5 Contemporary Compact Convection-Speed Oven-CMO-24SS-3Y
4.1
(
21
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners-OR36SDG4X1
4.7
(
21
)
Download