Publish your products
48" Cad Grill Cart

48" Cad Grill Cart

DCS Freestanding Grills combine the DCS Grill head unit with a transportable DCS Cart. The versatile DCS Cart comes in a range of sizes to suit your grill head, creating a compact outdoor kitchen solution wherever you choose. This model is compatible with Series 9 Grill BE1-48RC-N and BE1-48RC-L
Technical specification
  • Unique ref.CAD1-48E-71527
  • Product familyCarts
  • Product groupCarts
  • TypeDigital Inventory (Products)
  • Date of publishing2022-05-06
  • Edition number1
  • Height (inches)35.5
  • Width (inches)47.94
  • Depth (inches)25.5
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit