Publish your products
60cm Series 5 4 Element Electric Cooktop
60cm Series 5 4 Element Electric Cooktop
60cm Series 5 4 Element Electric Cooktop
60cm Series 5 4 Element Electric Cooktop

    60cm Series 5 4 Element Electric Cooktop

    Space saving in your kitchen while keeping a generous four heating elements for cooking multiple dishes at once. Four cooking zones including a dual element Easy to clean flat ceramic surface
    Technical specification
    • Unique ref.CE604CBX2-81348
    • Product familyCooktops
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (mm)59
    • Width (mm)600
    • Depth (mm)530
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit