Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/09e95c3a-f952-4501-965f-ac18f11a99a5
Home
Categories
Kitchen
Kitchen Appliances
36" Series 7 5 Burner Gas Cooktop, LPG-CG365DLPX1_N
Available in United States
Fisher & Paykel
Follow
36" Series 7 5 Burner Gas Cooktop, LPG-CG365DLPX1_N
4.9
(10 reviews)
This large cooktop gives you plenty of room to move, and the cooking flexibility to get creative for a crowd.
Download
Technical specification
Technical specification
Unique ref.
CG365DLPX1_N-81456
Type
Digital Inventory (Products)
Date of publishing
2022-06-07
Edition number
1
Related
Related
Material main
Steel
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Similar products
Fisher & Paykel
17.1 cu ft Series 7 French Door Refrigerator Freezer, Ice-RF170ADJX4
Download
Fisher & Paykel
Gas Cooktop, 36", LPG - CDV3-365H-L
Download
Fisher & Paykel
17.1 cu ft Series 7 Refrigerator Freezer, Ice & Water-RF170WRKUX6
Download
Fisher & Paykel
Wall Rangehood, 90cm, Box Chimney - HC90BCX1
5.0
(
7
)
Download
Fisher & Paykel
24" Series 9 Integrated Refrigerator Freezer, Ice & Water-RS2484WLU1
Download
Fisher & Paykel
Primary Modular Induction Cooktop, 60cm, 4 Zones with SmartZone - CI604DTTB1
Download