Publish your products
60cm Series 7 4 Burner Gas Cooktop, Natural Gas
60cm Series 7 4 Burner Gas Cooktop, Natural Gas
60cm Series 7 4 Burner Gas Cooktop, Natural Gas

    60cm Series 7 4 Burner Gas Cooktop, Natural Gas

    All the essentials in a compact cooktop, including a wok burner for high heat cooking. Four burners including a wok burner A flame-failure safety device; if the flame goes out, the gas turns off
    Technical specification
    • Unique ref.CG604DX1-81452
    • Product familyCooktops
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (mm)64
    • Width (mm)600
    • Depth (mm)530
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit