Publish your products
90cm Series 9 5 Burner Gas Hob, LPG

90cm Series 9 5 Burner Gas Hob, LPG

A powerful five burner with precision control and performance. Pair with any other appliance in our Minimal range. Large cooking area with five burners, including a wok burner and two semi rapid burners A timeless, minimal look to fit any kitchen style, with black ceramic glass cooking zones and a black trim Removable cast iron trivets and ceramic glass that can be wiped down for easy cleaning
Technical specification
  • Unique ref.CG905DLPGB4-82034
  • Product familyCooktops
  • Product groupMinimal
  • TypeDigital Inventory (Products)
  • Date of publishing2022-06-07
  • Edition number1
  • Height (mm)58
  • Width (mm)900
  • Depth (mm)530
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit