Publish your products
12" Series 11 Auxiliary Induction Cooktop, with SmartZone

12" Series 11 Auxiliary Induction Cooktop, with SmartZone

Create the ultimate culinary solution. Combining precise induction technology with innovative design, this compact auxiliary cooktop is designed to pair with a Primary Modular Induction Cooktop. Part of our unique modular cooking solution. Pair with a primary cooktop for a unified cooking experience Minimal style, with sleek black glass finish to suit your kitchen design Enjoy the flexibility of using larger pans by linking cook zones to create a spacious SmartZone
Technical specification
  • Unique ref.CI122DB1-82831
  • Product familyCooktops
  • Product groupMinimal
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (inches)2.44
  • Width (inches)11.81
  • Depth (inches)20.88
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit