Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/d9e9123c-a51e-4717-9c2f-817a8fa85163
Home
Categories
Kitchen
Kitchen Appliances
Auxiliary Modular Induction Cooktop, 12", 2 Zones with SmartZone-CI122DG1
Available in United States
Fisher & Paykel
Follow
Auxiliary Modular Induction Cooktop, 12", 2 Zones with SmartZone-CI122DG1
Fusing precise induction technology with innovative design, this compact Auxiliary Induction Cooktop is designed to seamlessly pair with our Primary Induction Cooktop.
Download
Technical specification
Technical specification
Unique ref.
CI122DG1-82841
Type
Digital Inventory (Products)
Date of publishing
2023-05-22
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Region availability
North America
Canada
United States
Similar products
Fisher & Paykel
17.1 cu ft Series 7 French Door Refrigerator Freezer, Ice-RF170ADJX4
Download
Fisher & Paykel
Gas Cooktop, 36", LPG - CDV3-365H-L
Download
Fisher & Paykel
17.1 cu ft Series 7 Refrigerator Freezer, Ice & Water-RF170WRKUX6
Download
Fisher & Paykel
Wall Rangehood, 90cm, Box Chimney - HC90BCX1
5.0
(
7
)
Download
Fisher & Paykel
24" Series 9 Integrated Refrigerator Freezer, Ice & Water-RS2484WLU1
Download
Fisher & Paykel
Primary Modular Induction Cooktop, 60cm, 4 Zones with SmartZone - CI604DTTB1
Download